Solenoid valve, EV222B, Function: NC, G, 3/4, 8 m³/h, FKM

032U8527

Media recommendations: Technical & Soft Water, Body material: Stainless steel, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.848 Kilogram
Net weight 0.794 Kilogram
Volume 0.88 Liter
EAN 5702423124459

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 60 °C
Ambient temperature max. [°F] 140 °F
Body material Stainless steel
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Stainless steel
Connection size [in] 3/4
Connection standard ISO 228-1
Connection type G
Contain batteries No
Cv value [gal/min] 9.25 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0.3 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 4.35 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Est. time to close, water [ms] 1000 ms
Est. time to open, water [ms] 40 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Function NC
In scope of WEEE Yes
Kv value [m³/h] 8 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media recommendations Technical & Soft Water
Media tolerance comments Aggressive media
Contaminated media
Medium temperature range [°C] [max] 50 °C
Medium temperature range [°C] [min] 0 °C
Medium temperature range [°F] [max] 122 °F
Medium temperature range [°F] [min] 32 °F
Number of ways 2/2
Open/close equalizing orifice Optional Equalization orifice
Operation Servo-operated (diaphragm)
Orifice size [mm] 20 mm
Orifice size fraction [in] 3/4 in
Packing format Multi pack
Parts Program name EV222B
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 24 pc
REACH Candidate List substances No
Seal Material FKM
Serviceable Solenoid valve spare parts
Specification key EV222B 20SS G 34F NC000
Type EV222B
Type designation EV222B 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality