Solenoid valve, EV210B, Function: NC, G, 1/4, 0.150 m³/h, EPDM

032U3651

Media recommendations: Water & Brine, Body material: Stainless steel, Operation: Direct-operated, Number of ways: 2/2

Product details

Gross weight 0.28 Kilogram
Net weight 0.257 Kilogram
Volume 0.253 Liter
EAN 5702423180035

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Application Closed and Drain
Body material Stainless steel
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Stainless steel
Connection size [in] 1/4
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 0.17 gal/min
Differential pressure [bar] [max] 30 bar
Differential pressure [bar] [min] 0 bar
Differential pressure [psi] [max] 435 psi
Differential pressure [psi] [min] 0 psi
EEE category 5 small equipment (any external dimension 50 cm)​
Est. time to close, water [ms] 20 ms
Est. time to open, water [ms] 20 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NC
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 0.15 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 45 bar
Max. test pressure [psig] 653 psig
Max. Working Pressure [bar] 30 bar
Max. Working Pressure [psig] 435 psig
Media recommendations Water & Brine
Media tolerance comments 140 °C/3.6 bar low press steam
Aggressive media
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -22 °F
Number of ways 2/2
Operation Direct-operated
Orifice size [mm] 2 mm
Orifice size fraction [in] 5/64 in
Packing format Multi pack
Parts Program name EV210B
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Seal Material EPDM
Serviceable Solenoid valve spare parts
Specification key EV210B 2SS G 14E NC000
Type EV210B
Type designation EV210B 2
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality