Water nozzles, SL, 2.25 L/h, 60 °, Hollow

030L6562

SL AISI nozzle 2,25 L/h 60° UNC 12-24

Product details

Gross weight 20.1 Gram
Net weight 18.1 Gram
Volume 0.023 Liter
EAN 5715162514566

 

Approval CE
Capacity [l/h] 2.25 L/h
Capacity [USgal/h] 0.6 gal/h
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description SL AISI nozzle 2,25 L/h 60° UNC 12-24
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
LE anti-drip valve Yes
Packing format Industrial pack
Product group Water nozzles
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 14 bar tap water
SCIP dossier no. d7f1a78f-50d7-433b-811e-0fded47f5128
SCIP dossier product name SL nozzles
Spray angle [°] 60 °
Spray pattern Hollow
spray pattern marking H
Thread 12/24 UNC
Type SL
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality