Hago Water Nozzles, B (H2O), 2.50 gal/h, 60 °, Solid

030L4744

Water nozzle 2.50 gph 60°

Product details

Gross weight 0.029 Kilogram
Net weight 0.025 Kilogram
Volume 0.02 Liter
EAN 5702424655846

 

Approval CE
Capacity [USgal/h] 2.5 gal/h
CE evaluated Yes
China RoHS compliance Out of scope
Description Water nozzle 2.50 gph 60°
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Material type Steel
Packing format Industrial pack
Product group Hago Water Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 129e2c22-79b5-4ad4-90bb-1d18022539a5
SCIP dossier product name B-37 - 416 Stainless Steel
Spray angle [°] 60 °
Spray pattern Solid
Type B (H2O)
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 18
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality