Hago Oil Nozzles, B-Solid, 0.5 gal/h, 60 °, Solid

030G6408

NOZZLE 0.50 GPH 60° B

Product details

Gross weight 0.029 Kilogram
Net weight 0.025 Kilogram
Volume 0.02 Liter
EAN 5702425193613

 

Approval CE
UL
Branded Hago
Capacity [USgal/h] 0.5 gal/h
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description NOZZLE 0.50 GPH 60° B
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Filter grade [µm] 30-40
Filter type P-Sinter
Label product Yes
Material type Steel
Packing format Single pack
Product group Hago Oil Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1fa1c365-26e8-430d-8786-bd497f450a81
SCIP dossier product name Solid Cone - B ES S 0.50-6.00
Specification point 100 psi, 35 SSU, gravity 0.825 @60°F
Spray angle [°] 60 °
Spray pattern Solid
Type B-Solid
UK RoHS compliance Yes with exemptions
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality