Oil Nozzles, ES, 0.6 gal/h, 1.8 kg/h, 60 °, Solid

030F6312

0.60GAL 60ES

Product details

Gross weight 0.034 Kilogram
Net weight 0.034 Kilogram
Volume 0.024 Liter
EAN 5702425007125

 

Approval CE
Capacity [kg/h] 1.8 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.6 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description 0.60GAL 60ES
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 45
Filter type Sinter
LE anti-drip valve No
Material type Brass
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. bc812aa0-0b94-4cd9-a8ac-e935e3957fb7
SCIP dossier product name 30 H F E - Nozzle 0.40-0.60 gph
Shape Conical
Specification point 8.0 bar, 1.65 cSt, 790 kg/m³
Spray angle [°] 60 °
Spray pattern Solid
spray pattern marking ES
Type ES
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality