Oil Nozzles, SR, 0.4 gal/h, 1.46 kg/h, 45 °, Solid

030F5904

Venligst kontakt kundeservice

0.40GAL 45SR CEN

Produktdetaljer

총 중량 0.034 Kilogram
순중량 0.033 Kilogram
EAN 5702425032967

 

Capacity [kg/h] 1.46 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.4 gal/h
CE evaluated Yes
CEN ¿¹
China RoHS compliance Out of scope
Contain batteries No
Description 0.40GAL 45SR CEN
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 45
Filter type Sinter
LE anti-drip valve 없음
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP 서류 번호 aee35f8c-910d-4bb2-be2d-092ba1a38cdc
SCIP 서류 제품 이름 OD-HR/SR Nozzle
Shape 둥근
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 45 °
Spray pattern Solid
spray pattern marking SR
UL evaluated Out of scope
승인 CE
재질 유형 Brass
제품군 Oil Nozzles
포장 형식 인더스트리얼 팩
포장수량의 유형 10 pc
형식 SR

Tilbehør

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality