Oil Nozzles, OD B, 13.50 gal/h, 54.29 kg/h, 45 °, Semi solid

030B0091

13.50GAL 45B OD

Product details

Gross weight 0.027 Kilogram
Net weight 0.026 Kilogram
Volume 0.024 Liter
EAN 5702425003479

 

Approval CE
Capacity [kg/h] 54.29 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 13.5 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Description 13.50GAL 45B OD
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 6(c)
Filter type None
In scope of WEEE and contain batteries No
LE anti-drip valve No
Material type Brass
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. 1e43275f-62dd-46a2-b004-1f531f72447c
SCIP dossier product name OD - Nozzle - 6.00-22.00 gph
Shape Conical
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 45 °
Spray pattern Semi solid
spray pattern marking B
Type OD B
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12, 13, 18
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality