Spare part, DCR, Gasket for cover
023U0055
Product Type: Spare part, Used for product: DCR, Type designation: Gasket for cover, Filter drier, gasket
Product Type: Spare part, Used for product: DCR, Type designation: Gasket for cover, Filter drier, gasket
Gross weight | 0.013 Kilogram |
Net weight | 0.012 Kilogram |
Volume | 0.042 Liter |
EAN | 5702422098157 |
Gross weight | 0.013 Kilogram |
Net weight | 0.012 Kilogram |
Volume | 0.042 Liter |
EAN | 5702422098157 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Lubricants compatibility | Oilfree applications |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Packing format | Industrial pack |
Product group | DCR spare parts |
Product Name Description | Filter drier, gasket |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Gasket for cover |
UK RoHS compliance | Out of scope |
Used for product | DCR |
Used for product comments | 121.8 × 113.6 × 0.8 mm |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Lubricants compatibility | Oilfree applications |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Packing format | Industrial pack |
Product group | DCR spare parts |
Product Name Description | Filter drier, gasket |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Gasket for cover |
UK RoHS compliance | Out of scope |
Used for product | DCR |
Used for product comments | 121.8 × 113.6 × 0.8 mm |