MPHE H30L-C, Število plošč: 32

021H4152

This product is not available in this store. Please contact your local Customer Service Center.

Maks. delovni tlak [bar]: 48

Product details

Bruto masa 3.542 Kilogram
Neto masa 3.23 Kilogram
Volume 8.7 Liter
EAN 5702424267896

 

Application Heat pump
Approval EAC
KRAIA
PED
UA
RoHS
China RoHS compliance Yes
Contain batteries No
Design temperature range [°C] [min] -196 °C
Design temperature range [°F] [max] 320 °F
Design temperature range [°F] [min] -390 °F
Equipment Null
EU RoHS compliance Yes
EU RoHS exemption clause No
Function note Null
Funkcija Condenser
H1 conn. size Null
H1 conn. type Null
H2 conn. size Null
H2 conn. type Null
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Material lota Copper brazing
Max working pressure [psi] 696 psi
Max. Working Pressure [bar] 48 bar
Model no. 30
Number of plates 32
Oblika pakiranja Enojno pakiranje
PED category Art. 4, par. 3
Plate material no. AISI 316L
Plate material no. AISI 316L
Plate pattern H
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Q1 conn. size range 3/4 in
Q1 conn. type Solder connection
Q2 conn. size range 3/4 in
Q2 conn. type Solder connection
Q3 conn. size range 3/8 in
Q3 conn. type Solder connection
Q4 conn. size range 3/8 in
Q4 conn. type Solder connection
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R1233zd(E)
R1234yf
R134a
R22
R245fa
R404A
R407C
R290
R410A
R444B
R448A
R449A
R450A
R452B
R454B
R454C
R455A
R507A
R513A
R515B
R1234ze
R454A
Temp. razpon konstrukcije [°C] [Maks] 200 °C
Type MPHE H30L-C
Type designation H30L-C
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality