Danfoss Redia® Sensors, Standard, Temp. limited, Liquid, Sensor type: Built-in sensor, 8 °C - 21 °C, RA
015G5421
Danfoss Redia™ thermostatic sensor for for Danfoss RA valves. Limited temperature range. Theft protection included.
Danfoss Redia™ thermostatic sensor for for Danfoss RA valves. Limited temperature range. Theft protection included.
Gross weight | 0.167 Kilogram |
Net weight | 0.148 Kilogram |
Volume | 0.358 Liter |
EAN | 5702424625764 |
Gross weight | 0.167 Kilogram |
Net weight | 0.148 Kilogram |
Volume | 0.358 Liter |
EAN | 5702424625764 |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Danfoss Redia™ thermostatic sensor for for Danfoss RA valves. Limited temperature range. Theft protection included. |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | No |
Sensor design | Danfoss Redia® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 21 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | Standard, Temp. limited |
Shut-off function | No |
Temperature limitation | Yes |
Type | Danfoss Redia® Sensors |
UK RoHS compliance | Out of scope |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Danfoss Redia™ thermostatic sensor for for Danfoss RA valves. Limited temperature range. Theft protection included. |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | No |
Sensor design | Danfoss Redia® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 21 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | Standard, Temp. limited |
Shut-off function | No |
Temperature limitation | Yes |
Type | Danfoss Redia® Sensors |
UK RoHS compliance | Out of scope |