Danfoss Aero® Sensors, Service, Gas, Sensor type: Remote sensor, 7 °C - 26 °C, RAV

015G4562

Danfoss Aero™ sensor for old Danfoss RA/V valves.

Product details

Gross weight 0.227 Kilogram
Net weight 0.204 Kilogram
Volume 0.444 Liter
EAN 5702424625993

 

Capillary tube length [m] [Max] 2 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor Clamp ring
Connection type to valve RAV
Contents of set Sensor
Description Danfoss Aero™ sensor for old Danfoss RA/V valves.
EU RoHS compliance Yes
EU RoHS exemption clause No
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
Product height [mm] 56 mm
Product length [mm] 79 mm
Product width [mm] 56 mm
REACH Candidate List substances No
Sensor design Danfoss Aero®
Sensor media Gas
Sensor setting temperature [°C] [Max] 26 °C
Sensor setting temperature [°C] [Min] 7 °C
Sensor type Remote Sensor
Sensor version Service
Shut-off function No
Temperature limitation Yes
Type Danfoss Aero® Sensors
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality