Danfoss Aero® Sensors, Service, Gas, Sensor type: Built-in sensor, 7 °C - 28 °C, RAV
015G4560
Danfoss Aero™ sensor for old Danfoss RA/V valves.
Danfoss Aero™ sensor for old Danfoss RA/V valves.
Gross weight | 0.159 Kilogram |
Net weight | 0.143 Kilogram |
Volume | 0.298 Liter |
EAN | 5702424625986 |
Gross weight | 0.159 Kilogram |
Net weight | 0.143 Kilogram |
Volume | 0.298 Liter |
EAN | 5702424625986 |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | Clamp ring |
Connection type to valve | RAV |
Contents of set | Sensor |
Description | Danfoss Aero™ sensor for old Danfoss RA/V valves. |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
Product height [mm] | 56 mm |
Product length [mm] | 79 mm |
Product width [mm] | 56 mm |
REACH Candidate List substances | No |
Sensor design | Danfoss Aero® |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 7 °C |
Sensor type | Built-in sensor |
Sensor version | Service |
Shut-off function | No |
Temperature limitation | Yes |
Type | Danfoss Aero® Sensors |
UK RoHS compliance | Out of scope |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | Clamp ring |
Connection type to valve | RAV |
Contents of set | Sensor |
Description | Danfoss Aero™ sensor for old Danfoss RA/V valves. |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
Product height [mm] | 56 mm |
Product length [mm] | 79 mm |
Product width [mm] | 56 mm |
REACH Candidate List substances | No |
Sensor design | Danfoss Aero® |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 7 °C |
Sensor type | Built-in sensor |
Sensor version | Service |
Shut-off function | No |
Temperature limitation | Yes |
Type | Danfoss Aero® Sensors |
UK RoHS compliance | Out of scope |