Danfoss Aero® Sensors, Service, Gas, Sensor type: Remote sensor, 7 °C - 26 °C, RAVL
015G4552
Danfoss Aero™ sensor for old Danfoss RA/VL valves.
Danfoss Aero™ sensor for old Danfoss RA/VL valves.
Gross weight | 0.217 Kilogram |
Net weight | 0.201 Kilogram |
Volume | 0.444 Liter |
EAN | 5702424625979 |
Gross weight | 0.217 Kilogram |
Net weight | 0.201 Kilogram |
Volume | 0.444 Liter |
EAN | 5702424625979 |
Capillary tube length [m] [Max] | 2 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | Clamp ring |
Connection type to valve | RAVL |
Contents of set | Sensor |
Description | Danfoss Aero™ sensor for old Danfoss RA/VL valves. |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
Product height [mm] | 56 mm |
Product length [mm] | 76 mm |
Product width [mm] | 56 mm |
REACH Candidate List substances | No |
Sensor design | Danfoss Aero® |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 7 °C |
Sensor type | Remote Sensor |
Sensor version | Service |
Shut-off function | No |
Temperature limitation | No |
Type | Danfoss Aero® Sensors |
UK RoHS compliance | Out of scope |
Capillary tube length [m] [Max] | 2 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | Clamp ring |
Connection type to valve | RAVL |
Contents of set | Sensor |
Description | Danfoss Aero™ sensor for old Danfoss RA/VL valves. |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
Product height [mm] | 56 mm |
Product length [mm] | 76 mm |
Product width [mm] | 56 mm |
REACH Candidate List substances | No |
Sensor design | Danfoss Aero® |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 7 °C |
Sensor type | Remote Sensor |
Sensor version | Service |
Shut-off function | No |
Temperature limitation | No |
Type | Danfoss Aero® Sensors |
UK RoHS compliance | Out of scope |