Danfoss Aero® Sensors, Tamperproof, Temp. limited, Gas, Sensor type: Built-in sensor, 7 °C - 21 °C, RA
015G4544
Danfoss Aero™ tamperproof sensor for Danfoss RA valves.
Danfoss Aero™ tamperproof sensor for Danfoss RA valves.
Gross weight | 0.167 Kilogram |
Net weight | 0.147 Kilogram |
Volume | 0.374 Liter |
EAN | 5702424626129 |
Gross weight | 0.167 Kilogram |
Net weight | 0.147 Kilogram |
Volume | 0.374 Liter |
EAN | 5702424626129 |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | Allen screw |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Danfoss Aero™ tamperproof sensor for Danfoss RA valves. |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | No |
Sensor design | Danfoss Aero® |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 21 °C |
Sensor setting temperature [°C] [Min] | 7 °C |
Sensor type | Built-in sensor |
Sensor version | Tamperproof, Temp. limited |
Shut-off function | No |
Temperature limitation | Yes |
Type | Danfoss Aero® Sensors |
UK RoHS compliance | Out of scope |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | Allen screw |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Danfoss Aero™ tamperproof sensor for Danfoss RA valves. |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | No |
Sensor design | Danfoss Aero® |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 21 °C |
Sensor setting temperature [°C] [Min] | 7 °C |
Sensor type | Built-in sensor |
Sensor version | Tamperproof, Temp. limited |
Shut-off function | No |
Temperature limitation | Yes |
Type | Danfoss Aero® Sensors |
UK RoHS compliance | Out of scope |