Danfoss Regus® Sensors, Standard, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA

015G3690

Danfoss Regus™ thermostatic sensor for for Danfoss RA valves.

Product details

Gross weight 0.151 Kilogram
Net weight 0.142 Kilogram
Volume 0.358 Liter
EAN 5715162436363

 

Capillary tube length [m] [Max] 0 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor RA nut
Connection type to valve RA
Contents of set Sensor
Description Danfoss Regus™ thermostatic sensor for for Danfoss RA valves.
EU RoHS compliance Yes
EU RoHS exemption clause No
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
REACH Candidate List substances No
Sensor design Danfoss Regus®
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Sensor version Standard
Shut-off function No
Temperature limitation Yes
Type Danfoss Regus® Sensors
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality