Energy meters, For product type: SonoSelect and Safe, RF Walk-by Module with 2 pulse in

014U1994

Product Type: Accessories

Product details

Gross weight 0.049 Kilogram
Net weight 0.049 Kilogram
Volume 0.255 Liter
EAN 5702425195051

 

1 Primary battery SUM weight Kg 0.01
1 Primary battery weight Kg 0.01
Battery qty 1
Battery type or Name 0,5 AA Lithium
China RoHS compliance Yes
Description RF Walk-by Module with 2 pulse in
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes
EU RoHS exemption clause No
For product type SonoSelect and Safe
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Product group Energy meters
REACH Candidate List substances No
Type Accessories
Type of accessories Calculator accessories
UK RoHS compliance Yes
Weight per battery 10 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality