Sensor set, Contents of set: 3-elements, RAS-C, RA-FN, RLV-S, DN 15, Straight
013G6554
HOME thermostat 3 piece set, RA-FN (NF) + RLV-S 15, 1/2", straight
HOME thermostat 3 piece set, RA-FN (NF) + RLV-S 15, 1/2", straight
Gross weight | 0.661 Kilogram |
Net weight | 0.581 Kilogram |
Volume | 1.175 Liter |
EAN | 5702425240201 |
Gross weight | 0.661 Kilogram |
Net weight | 0.581 Kilogram |
Volume | 1.175 Liter |
EAN | 5702425240201 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | HOME thermostat 3 piece set, RA-FN (NF) + RLV-S 15, 1/2", straight |
Design | Straight |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-S |
SCIP dossier no. | 2600ac9f-b276-4093-a7f7-855a8e54f51a |
SCIP dossier product name | RAS-C, RA-FN & RLV-S Set 2 |
Sensor design | RAS-C |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Standard |
Type | RAS-C + RA-FN + RLV-S |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101801 |
Valve size | DN 15 |
Valve type | RA-FN |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | HOME thermostat 3 piece set, RA-FN (NF) + RLV-S 15, 1/2", straight |
Design | Straight |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-S |
SCIP dossier no. | 2600ac9f-b276-4093-a7f7-855a8e54f51a |
SCIP dossier product name | RAS-C, RA-FN & RLV-S Set 2 |
Sensor design | RAS-C |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Standard |
Type | RAS-C + RA-FN + RLV-S |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101801 |
Valve size | DN 15 |
Valve type | RA-FN |