Lockshield Valves, RLV-S, DN 15, Straight, Metric thread, Internal thread
013G6296
This product is not available in this store. Please contact your local Customer Service Center.
Lockshield valve with metric thread
Lockshield valve with metric thread
Gross weight | 0.214 Kilogram |
Net weight | 0.205 Kilogram |
Volume | 0.112 Liter |
EAN | 5702420086828 |
Gross weight | 0.214 Kilogram |
Net weight | 0.205 Kilogram |
Volume | 0.112 Liter |
EAN | 5702420086828 |
China RoHS compliance | Out of scope |
Connection to radiator | R 1/2 |
Connection to system | G 1/2 |
Connection types | Internal thread |
Contain batteries | No |
Description | Lockshield valve with metric thread |
Design | Straight |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
Kvs values [m³/h] | 1.45 m³/h |
Label product | Yes |
Product group | Lockshield Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ccf6768c-3bf8-44da-946b-1ea15d43011e |
SCIP dossier product name | RLV-S Lock shield 2 |
Surface | Nickel plated |
Tailpiece type | Metric thread |
Test pressure [bar] | 16 bar |
Type | RLV-S |
Valve size | DN 15 |
Working pressure [bar] [Max] | 10 bar |
China RoHS compliance | Out of scope |
Connection to radiator | R 1/2 |
Connection to system | G 1/2 |
Connection types | Internal thread |
Contain batteries | No |
Description | Lockshield valve with metric thread |
Design | Straight |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
Kvs values [m³/h] | 1.45 m³/h |
Label product | Yes |
Product group | Lockshield Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ccf6768c-3bf8-44da-946b-1ea15d43011e |
SCIP dossier product name | RLV-S Lock shield 2 |
Surface | Nickel plated |
Tailpiece type | Metric thread |
Test pressure [bar] | 16 bar |
Type | RLV-S |
Valve size | DN 15 |
Working pressure [bar] [Max] | 10 bar |