RAS-C2 Sensors, RAS-C2 6040, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
013G6040
Grey socket, positive shut-off feature.
Grey socket, positive shut-off feature.
Gross weight | 0.15 Kilogram |
Net weight | 0.133 Kilogram |
Volume | 0.364 Liter |
EAN | 5702420051000 |
Gross weight | 0.15 Kilogram |
Net weight | 0.133 Kilogram |
Volume | 0.364 Liter |
EAN | 5702420051000 |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA nut |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Grey socket, positive shut-off feature. |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAS-C2 6040 |
Shut-off function | Yes |
Temperature limitation | No |
Type | RAS-C2 Sensors |
UK RoHS compliance | Out of scope |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA nut |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Grey socket, positive shut-off feature. |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAS-C2 6040 |
Shut-off function | Yes |
Temperature limitation | No |
Type | RAS-C2 Sensors |
UK RoHS compliance | Out of scope |