TRV set, Contents of set: 2-elements, RAS-C, RA, RLV-KB, ½", Angle

013G5278

PANDA-RA + RLV-KB

Product details

Gross weight 0.545 Kilogram
Net weight 0.545 Kilogram
Volume 0.896 Liter
EAN 5702425098987

 

Colour Black RAL 9005 / White RAL 9016
Connection type to valve RA
Contain batteries No
Contents of set 2-elements
Description PANDA-RA + RLV-KB
Design Angle
Packaging type Box
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-KB
SCIP dossier no. c3d0c0df-dcdc-4057-b16f-fbd5516bf4cd
SCIP dossier product name RAS-C & RLV-KB 1/2"Set 1
Sensor design RAS-C
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Without tailpiece
Type RAS-C + RLV-KB
UNSPSC CODE 40101801
Valve size ½"
Valve type no valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality