Accessories, Sensors, Anti-theft protection, Aero; Aveo; RA snap, white
013G5241
Anti-theft plug for snap-lock sensors, black
Anti-theft plug for snap-lock sensors, black
Gross weight | 0.3 Gram |
Net weight | 0.23 Gram |
Volume | 0.002 Liter |
EAN | 5702420024257 |
Gross weight | 0.3 Gram |
Net weight | 0.23 Gram |
Volume | 0.002 Liter |
EAN | 5702420024257 |
Description | Anti-theft plug for snap-lock sensors, black |
For sensors |
RA snap, white Aero Aveo |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Type | Accessories, Sensors |
Type of accessories | Anti-theft protection |
Description | Anti-theft plug for snap-lock sensors, black |
For sensors |
RA snap, white Aero Aveo |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Type | Accessories, Sensors |
Type of accessories | Anti-theft protection |