RAS-CK Sensors, RAS-CK 5025, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
013G5025
For non Danfoss valves, black socket.
For non Danfoss valves, black socket.
Gross weight | 0.15 Kilogram |
Net weight | 0.135 Kilogram |
Volume | 0.354 Liter |
EAN | 5702420054803 |
Gross weight | 0.15 Kilogram |
Net weight | 0.135 Kilogram |
Volume | 0.354 Liter |
EAN | 5702420054803 |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | Black RAL 9005 / White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M30x1.5 |
Contents of set | Sensor |
Description | For non Danfoss valves, black socket. |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ef9492d2-818d-4c0e-9660-60ff106f9161 |
SCIP dossier product name | RAW-K RAW-RTD RAE-H RAE-K RAS-CK RAS-DK BIS Sensor 4 |
Sensor design | RAS-CK |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAS-CK 5025 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RAS-CK Sensors |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101801 |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | Black RAL 9005 / White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M30x1.5 |
Contents of set | Sensor |
Description | For non Danfoss valves, black socket. |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ef9492d2-818d-4c0e-9660-60ff106f9161 |
SCIP dossier product name | RAW-K RAW-RTD RAE-H RAE-K RAS-CK RAS-DK BIS Sensor 4 |
Sensor design | RAS-CK |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAS-CK 5025 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RAS-CK Sensors |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101801 |