RAW Sensors, RAW 5012, Liquid, Sensor type: Remote sensor, 8 °C - 28 °C, RA
013G5012
White socket; temperature limitation feature
White socket; temperature limitation feature
Gross weight | 0.22 Kilogram |
Net weight | 0.218 Kilogram |
Volume | 0.675 Liter |
EAN | 5702420020242 |
Gross weight | 0.22 Kilogram |
Net weight | 0.218 Kilogram |
Volume | 0.675 Liter |
EAN | 5702420020242 |
Capillary tube length [m] [Max] | 2 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | White socket; temperature limitation feature |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ef9492d2-818d-4c0e-9660-60ff106f9161 |
SCIP dossier product name | RAW-K RAW-RTD RAE-H RAE-K RAS-CK RAS-DK BIS Sensor 4 |
Sensor design | RAW |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Remote Sensor |
Sensor version | RAW 5012 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RAW Sensors |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101801 |
Capillary tube length [m] [Max] | 2 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | White socket; temperature limitation feature |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ef9492d2-818d-4c0e-9660-60ff106f9161 |
SCIP dossier product name | RAW-K RAW-RTD RAE-H RAE-K RAS-CK RAS-DK BIS Sensor 4 |
Sensor design | RAW |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Remote Sensor |
Sensor version | RAW 5012 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RAW Sensors |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101801 |