Accessories, Valves, Rotating elbow, For valves: Hydrocable/Radial, 75, Radial, PER 12 mm

013G2347

Rotating elbow for hydrocable, 75 for Radial 12 mm

Product details

Gross weight 0.099 Kilogram
Net weight 0.098 Kilogram
Volume 0.14 Liter
EAN 5715162299524

 

Connection size in PER 12 mm
Contain batteries No
Description Rotating elbow for hydrocable, 75 for Radial 12 mm
Design Radial
For valves Hydrocable/Radial
Product group Accessories
Size 75/PER 12mm
Type Accessories, Valves
Type of accessories Rotating elbow
Valve size 75

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality