Radiator Valves, RA-IN/HC, Hydrocable, 45, Axial, PER 16 mm

013G2331

Valve body HC-RE 45 RA-IN A/Lockshield valve RLV-S for axial 16 mm, rotating elbow

Product details

Gross weight 0.633 Kilogram
Net weight 0.612 Kilogram
Volume 0.547 Liter
EAN 5702425242816

 

Application 2-pipe system
Connection size in PER 16 mm
Connection size out R 1/2
Contain batteries No
Description Valve body HC-RE 45 RA-IN A/Lockshield valve RLV-S for axial 16 mm, rotating elbow
Design Axial
Differential pressure [bar] [max] 0.6 bar
Differential pressure range [bar] [Max] 0.6 bar
Dimension 15
Flow temperature [°C] [Max] 120 °C
For radiator manufacturers All
Kv measuring range 0.052 - 0.49
Kv value at setting 1 [m³/h] 0.052 m³/h
Kv value at setting 2 [m³/h] 0.095 m³/h
Kv value at setting 3 [m³/h] 0.23 m³/h
Kv value at setting 4 [m³/h] 0.33 m³/h
Kv value at setting N [m³/h] 0.49 m³/h
Kvs values [m³/h] 0.84 m³/h
Presetting yes
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-S
SCIP dossier no. 83b11d34-e8b8-440b-9d57-ab39b2d366a8
SCIP dossier product name RA-N/-IN HC & RLV-S HC-RE Axial set 1
Sensor design no sensor
Test pressure [bar] 16 bar
Type RA-IN/HC
Valve size 45
Valve type Hydrocable
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality