VX Solo II H2WS, 2 HE circ., sec. conn. f/cyl., Type 1, Heating controller name: ECL310, DHW controller name: ECL310

004U8319

Product Type: VX Solo II H2WS, 2 HE circ., sec. conn. f/cyl., Type 1, 16 bar, 110 °C, Motorized control valve, ECL310

Product details

Gross weight 45 Kilogram
Net weight 43 Kilogram
EAN 5715162510629

 

Additional information Cover
Pipe insulation
Application type Indirect Heating & Secondary connections for DHW cylinder
Capacity [kW] 20 kW
China RoHS compliance Out of scope
Connection direction Top and bottom
Cover material White-lacquered steel sheet
Depth with cover [mm] 380 mm
Depth without cover [mm] 365 mm
Description VX Solo II H2WS, type 1 with insulated pipes
DH connection size 3/4"
DH connection type G ext. thread
DH pipe size Ø18
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Electronic
DHW controller name ECL310
DHW pipe size Ø18
DHW pump brand Grundfos
DHW pump type UPM3
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fitting piece Energy meter return
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating circuit - control Motorized control valve
Heating control type Electronic
Heating controller name ECL310
Heating HEX type XB06H-1 26
Heating pump brand Grundfos
Heating pump type UPM3
Height with cover [mm] 861 mm
Height without cover [mm] 861 mm
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material Pipe insulation
Number of households [Max] 1
Number of households [Min] 1
Package depth [mm] 800 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 3 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Remarks Indir.HE, sec. conn for cyl, ECL310/A367, 2 HE circ. Safety func.
Station size type Type 1
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type VX Solo II H2WS, 2 HE circ., sec. conn. f/cyl.
Width with cover [mm] 700 mm
Width without cover [mm] 650 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality