LENO MSV-D, DN 32, Vnitřní závit

003Z7004

LENO™ MSV-D valve with internal thread DN 32

Product details

Brutto hmotnost 1.56 Kilogram
Čistá hmotnost 1.56 Kilogram
Objem 0.74 Liter
EAN 5702424617868

 

China RoHS compliance Out of scope
Connection types Internal thread
Connections Rp 1¼
Contain batteries No
Description LENO™ MSV-D valve with internal thread DN 32
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Kvs values [m³/h] 18 m³/h
Product group Manual balancing
Průtoková teplota [°C] [max.] 120 °C
Průtoková teplota [°C] [min.] -20 °C
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 76bea36b-35ef-421e-bf82-0ee0ad554e3f
SCIP dossier product name MSV-D/ASV-D
Type LENO MSV-D
Valve body material CW 617N
Valve size DN 32

Dodatki

Rezervni deli

Replacement

Replacement

Nadomestni deli

Services

Programska oprema

Software and firmware to extend functionality