AB-QM, DN 25, With test plugs, External Thread

003Z1214

AB-QM DN 25, with test plugs, pressure independent balancing and control valve

Product details

Gross weight 1.36 Kilogram
Net weight 1.34 Kilogram
Volume 2.364 Liter
EAN 5710104029948

 

Actuator connection M30 x 1.5
China RoHS compliance Out of scope
Connection types External Thread
Description AB-QM DN 25, with test plugs, pressure independent balancing and control valve
Differential pressure [kPa] [Max] 600 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow nominal [m³/h] 1.7 m³/h
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 16
Product group Pressure independent balancing and control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 261b612a-58cd-4c4a-8cdc-7fe9bb3f1a22
SCIP dossier product name AB-QM DN25 with measuring nipples
Starting pressure [kPa] 20 KPa
Stroke [mm] 4.5 mm
Test plugs With test plugs
Type AB-QM
UK RoHS compliance Out of scope
Valve body material DZR Brass (CW 602N)
Valve size DN 25
Version AB-QM

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality