AB-QM, DN 32, Without test plugs, External Thread
003Z1205
AB-QM DN 32, without test plugs, pressure independent balancing and control valve
AB-QM DN 32, without test plugs, pressure independent balancing and control valve
Gross weight | 2.26 Kilogram |
Net weight | 2.23 Kilogram |
Volume | 2.685 Liter |
EAN | 5710104029863 |
Gross weight | 2.26 Kilogram |
Net weight | 2.23 Kilogram |
Volume | 2.685 Liter |
EAN | 5710104029863 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM DN 32, without test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 3.2 m³/h |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8650187b-c47a-48a1-b569-4d9612a0986b |
SCIP dossier product name | AB-QM DN10-32 |
Starting pressure [kPa] | 25 KPa |
Stroke [mm] | 4.5 mm |
Test plugs | Without test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 32 |
Version | AB-QM |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM DN 32, without test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 3.2 m³/h |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8650187b-c47a-48a1-b569-4d9612a0986b |
SCIP dossier product name | AB-QM DN10-32 |
Starting pressure [kPa] | 25 KPa |
Stroke [mm] | 4.5 mm |
Test plugs | Without test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 32 |
Version | AB-QM |