AB-QM, DN 20, Without test plugs, External Thread

003Z1203

AB-QM DN 20, without test plugs, pressure independent balancing and control valve

Product details

Gross weight 0.684 Kilogram
Net weight 0.684 Kilogram
Volume 1.33 Liter
EAN 5710104029825

 

Actuator connection M30 x 1.5
China RoHS compliance Out of scope
Connection types External Thread
Description AB-QM DN 20, without test plugs, pressure independent balancing and control valve
Differential pressure [kPa] [Max] 600 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow nominal [m³/h] 0.9 m³/h
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 16
Product group Pressure independent balancing and control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 0ba523b1-d78a-423b-9067-15e63515e637
SCIP dossier product name AB-QM DN20 without measuring nipples
Starting pressure [kPa] 16 KPa
Stroke [mm] 2.25 mm
Test plugs Without test plugs
Type AB-QM
UK RoHS compliance Out of scope
Valve body material DZR Brass (CW 602N)
Valve size DN 20
Version AB-QM 3.0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality