Insulation cap USV DN 50

003L8164

Insulation cap USV DN 50

Product details

Gross weight 0.302 Kilogram
Net weight 0.278 Kilogram
Volume 8.362 Liter
EAN 3600500001018

 

Comments Up to 80 °C
Connection to valve DN 50
Description Insulation cap USV DN 50
In scope of WEEE and contain batteries No
Package depth [mm] 187 mm
Package height [mm] 283 mm
Package width [mm] 158 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage USV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality