Flange tailpieces, G 1

003H6916

Tailpiece flange PN25 DN20 (G1)

Product details

Gross weight 2.328 Kilogram
Net weight 2.321 Kilogram
Volume 1.729 Liter
EAN 5702421545010

 

Connection size G 1
Connection types Flange
Description Tailpiece flange PN25 DN20 (G1)
Diameter [mm] 20 mm
In scope of WEEE and contain batteries No
Material Steel
Packing format Single pack
Packing quantity 2
Pressure nominal [bar] 25 bar
Product group Tailpieces
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Flange tailpieces

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality