Flange tailpieces, G 3/4

003H6915

Tailpiece flange PN25 DN15 (G3/4)

Product details

Gross weight 1.643 Kilogram
Net weight 1.643 Kilogram
Volume 1.326 Liter
EAN 5702421545003

 

Connection size G 3/4
Connection types Flange
Description Tailpiece flange PN25 DN15 (G3/4)
Diameter [mm] 15 mm
In scope of WEEE and contain batteries No
Material Steel
Packing format Single pack
Packing quantity 2
Pressure nominal [bar] 25 bar
Product group Tailpieces
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Flange tailpieces

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality