Weld-on tailpieces, G 1

003H6909

Tailpiece weld-on PN25 DN20 (G1)

Product details

Gross weight 0.332 Kilogram
Net weight 0.25 Kilogram
Volume 0.331 Liter
EAN 5702421544945

 

Connection size G 1
Connection types Weld-on
Description Tailpiece weld-on PN25 DN20 (G1)
Diameter [mm] 20 mm
In scope of WEEE and contain batteries No
Material W.Nr. 1.0308
Packing format Single pack
Packing quantity 2
Pressure nominal [bar] 25 bar
Product group Tailpieces
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Weld-on tailpieces

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality