Thread tailpieces, G 2 1/2; R 1 1/4, External Thread

003H6906

Tailpiece ext.th R11/4 PN25 DN32 (G11/2)

Product details

Gross weight 0.626 Kilogram
Net weight 0.61 Kilogram
Volume 0.312 Liter
EAN 5702421544907

 

Connection size G 2 1/2
R 1 1/4
Connection types External Thread
Description Tailpiece ext.th R11/4 PN25 DN32 (G11/2)
Diameter [mm] 32 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Material Brass CW617N
Packing format Single pack
Packing quantity 2
Pressure nominal [bar] 25 bar
Product group Tailpieces
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 019290b8-f80c-472c-ab67-1a012cc47448
SCIP dossier product name Tailpiece
Type Thread tailpieces

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality