Thread tailpieces, G 1 3/4; Rp 1 1/4, External Thread

003H6905

Tailpiece ext.th R11/4 PN25 DN32 (G13/4)

Product details

Gross weight 0.904 Kilogram
Net weight 0.844 Kilogram
Volume 1.019 Liter
EAN 5702421544914

 

Connection size G 1 3/4
Rp 1 1/4
Connection types External Thread
Description Tailpiece ext.th R11/4 PN25 DN32 (G13/4)
Diameter [mm] 32 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Material Brass CuZn40Pb2F44
Packing format Single pack
Packing quantity 2
Pressure nominal [bar] 25 bar
Product group Tailpieces
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4cbc5272-a0b5-4aa8-9336-789952adf50f
SCIP dossier product name Tailpiece ext.th R11/4 PN25 DN32 (G13/4
Type Thread tailpieces

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality