Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 25, 8 m³/h, 3 bar - 11 bar, External Thread, G 1 1/4 A, Mounting version: Bypass

003H6683

Este producto no está disponible en este sistema. Por favor entre en contacto con su Centro de Atención al Cliente local.

SAVA PN25 25/8 3-11 thread bypass

Detalles del producto

Gross weight 7.36 Kilogram
Net weight 7.36 Kilogram
Volume 10.742 Liter
EAN 5702421542040

 

Actuator diaphragm material EPDM
Application District Heating
Cavitation factor 0.6
Cavitation factor 100% 0.38
Cavitation factor 25% 0.64
Cavitation factor 50% 0.57
Cavitation factor 75% 0.55
China RoHS compliance Out of scope
Connection size G 1 1/4 A
Contain batteries No
Description SAVA PN25 25/8 3-11 rosca, bypass
Diameter [mm] 25 mm
Differential pressure range [bar] [Max] 20 bar
EU RoHS compliance Yes with exemptions
Flow control No
Flow limitation No
Function Safety press. relief controller (SÜV)
Function VSP - P Yes
Function VSP - Q No
Function VSP - T No
Grupo de productos Pressure flow controllers
Kvs values [m³/h] 8 m³/h
Leakage rate [% Kvs] 0.02
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Bypass
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure class PN 25
Pressure controller Yes
Pressure nominal [bar] 25 bar
Rango de ajuste de presión [bar] [Max] 11 bar
Rango de ajuste de presión [bar] [Min] 3 bar
Sealing DP material EPDM
Setting Type Adjustable
Stem position Normally closed
Sustancias de la lista de sustancias candidatas de REACH Lead (CAS no. 7439-92-1)
Tipo SAVA
Tipos de conexión Rosca externa
Valve body material Red bronze CuSn5ZnPb (Rg5)
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 25

 

Propuesta 65
WARNING: Cancer and Reproductive Harm

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality