AFPA 2, PN 16, 0.4 bar - 1.5 bar, 320 cm²

003G5693

Differential pressure relief actuator

Product details

Gross weight 27 Kilogram
Net weight 20.5 Kilogram
Volume 186.96 Liter
EAN 5715162292488

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 320 cm²
Application District heating and cooling
Body material Steel, mat. No. 1.0345, zinc plated
China RoHS compliance Out of scope
Contain batteries No
Description Differential pressure relief actuator
Diameter [mm] [Max] 250 mm
Diameter [mm] [Min] 65 mm
Differential pressure setting [bar] [Max] 1.5 bar
Differential pressure setting [bar] [Min] 0.4 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Diff. press. relief controller
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Bypass
Operating pressure [bar] [Max] 16 bar
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure controller Differential pressure relief controller
Pressure nominal [bar] 16 bar
Product group Actuators - Pressure Flow
Setting Type Adjustable
Type AFPA 2
UK RoHS compliance Out of scope

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality