Shows 14 product(s)
Temperature transmitter, MBT 5113, 100 mm, NPT,1/2-14, ANSI/ASME B1.20.1
Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature transmitter, MBT 5113, 100 mm, G,1/2, ANSI/ASME B1.20.1
Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature sensor, MBT 5113, 100 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature sensor, MBT 5113, 200 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature transmitter, MBT 5113, 150 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature sensor, MBT 5113, 250 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature transmitter, MBT 5113, 100 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature transmitter, MBT 5113, 200 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature transmitter, MBT 5113, 250 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature sensor, MBT 5113, 300 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16