Shows 31 product(s)
Temperature sensor, MBT 5116, 80 mm, NPT,1/4-18, ANSI/ASME B1.20.1
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Deutsch DT04, Electrical connection size: 3 pin
Temperature sensor, MBT 5116, 100 mm, M,33x2, ISO 965
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature sensor, MBT 5116, 200 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Slim-line, Electrical connection size: Pg 9
Temperature sensor, MBT 5116, 300 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Slim-line, Electrical connection size: Pg 9
Temperature sensor, MBT 5116, 150 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature sensor, MBT 5116, 200 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature sensor, MBT 5116, 300 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature sensor, MBT 5116, 110 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature sensor, MBT 5116, 250 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature sensor, MBT 5116, 120 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16