Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Select your base selections to your new product
Current rating given at voltage as referenced in Mains voltage. Nominal current with low overload (110%, allows a +10% load variation for 1 minute every 10 minutes). Up to 170 A the same current rating also applies for high overload (150%, allows a +50% load variation for 1 minute every 10 minutes). For more details pls. refer to technical documentation.
Typical motor rating for a four pole asynchronuos motor
The selected EMC category ensures that the drive fulfills the EMC-related installation requirements according to EN/IEC 61800/3. The offering covers variants compliant to domestic installations (=C1 or C2), for use in industrial networks (= C3 or C2) and without dedicated EMC filters (=C4). Together with the filter also EMC-compliant installation has to be ensured and in addition a maximum motor cable length that may not be suceeded. The dedicated values for that max. length depends on the hardware variant as well as the specific current ratings and varies between 50 and 300 meters. More details in related Product Design Guides
Plate for connection of power cables
Extra protection of drive in demanding environments - See Technical Documentation for detailed information
Optional devices for enclosure climate control
Integrated DC terminals
Additional internal touch protection (additional protection used during service and commissioning)
Heat sink access plate for easy access to clean heat sink (Back Channel Cooling)