FC-102P2K2T4E20H3TGXXXXSXXXXA0BXCXXXXDX

131L5821

Frequency Converter
FC-102P2K2T4E20H3TGXXXXSXXXXA0BXCXXXXDX

VLT® HVAC Drive FC-102
(P2K2) 2.2 KW / 3.0 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
PROFIBUS DP MCA 101, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P2K2T4E20H3TGXXXXSXXXXA0BXCXXXXDX
Re-configure

Product details

Gross weight 5.536 Kilogram
Net weight 4.69 Kilogram
Volume 21.569 Liter
EAN 5702427766655

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P2K2 (P2K2) 2.2 KW / 3.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P2K2T4E20H3TGX
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Power 110% (NO) [KW] 2.2 2.2
Height [mm] 268,0 268,0
Width w/ no C options [mm] 90,0 90,0
Width w/ two C options [mm] 150,0 150,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 3.88 3.88
Power Loss NO [W] 88 88
Power Loss NO [W] 88 88
Continuous Current (NO) [A] 5.6 5.6
Intermittent Current (NO) [A] 6.16 6.16
Continuous Current (NO) [A] 4.8 4.8
Intermittent Current (NO) [A] 5.28 5.28
Calculated Gross Weight [kg] 5.536
Calculated Net Weight [kg] 4.69
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P2K2T4E20H3TGX
Modelcode02 XXXSXXXXA0BXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality