Shows 797 product(s)

132H0395

VACON0020-1L-0001-2+QPES

Frequency Converter
VACON0020-1L-0001-2+QPESMI01-0001-2+IP20+EMC4
(0020) Vacon 020
1 Phase AC Input, 208–240 Vac
1 Amp, IP20/UL Open Type,EMC 4 Class
(+DBNO) No Brake, 50 Hz,MI01
Other options according to Model code

Model code: VACON0020-1L-0001-2+QPES

132H1167

VACON0020-3L-0023-4+DLDE

Frequency Converter
VACON0020-3L-0023-4+DLDEMI04-0023-4+IP21+EMC4
(0020) Vacon 020
3 Phase AC Input, 380–480 Vac
23 amp, IP21/UL Open Type,EMC 4 Class
(+DBIN) Brake Chopper, 50 Hz,MI04
Other options according to Model code

Model code: VACON0020-3L-0023-4+DLDE

132H4353

VACON0020-1L-0003-2+QPES+DLFI

Frequency Converter
VACON0020-1L-0003-2+QPES+DLFIMI01-0003-2+IP20+EMC4
(0020) Vacon 020
1 Phase AC Input, 208–240 Vac
3 Amp, IP20/UL Open Type,EMC 4 Class
(+DBNO) No Brake, 50 Hz,MI01
Other options according to Model code

Model code: VACON0020-1L-0003-2+QPES+DLFI

132H4354

VACON0020-3L-0002-2+EMC2+QPES+DLFI

Frequency Converter
VACON0020-3L-0002-2+EMC2+QPES+DLFIMI01-0002-2+IP20+EMC2
(0020) Vacon 020
3 Phase AC Input, 208–240 Vac
2 Amp, IP20/UL Open Type,EMC 2 Class
(+DBNO) No Brake, 50 Hz,MI01
Other options according to Model code

Model code: VACON0020-3L-0002-2+EMC2+QPES+DLFI

132H4950

VACON0020-3L-0001-4+QPES+DLFI

Frequency Converter
VACON0020-3L-0001-4+QPES+DLFIMI01-0001-4+IP20+EMC4
(0020) Vacon 020
3 Phase AC Input, 380–480 Vac
1 Amp, IP20/UL Open Type,EMC 4 Class
(+DBNO) No Brake, 50 Hz,MI01
Other options according to Model code

Model code: VACON0020-3L-0001-4+QPES+DLFI

132H4951

VACON0020-3L-0003-4+QPES+DLFI

Frequency Converter
VACON0020-3L-0003-4+QPES+DLFIMI01-0003-4+IP20+EMC4
(0020) Vacon 020
3 Phase AC Input, 380–480 Vac
3 Amp, IP20/UL Open Type,EMC 4 Class
(+DBNO) No Brake, 50 Hz,MI01
Other options according to Model code

Model code: VACON0020-3L-0003-4+QPES+DLFI

132H5273

VACON0020-3L-0005-4+QPES+DLFI

Frequency Converter
VACON0020-3L-0005-4+QPES+DLFIMI02-0005-4+IP20+EMC4
(0020) Vacon 020
3 Phase AC Input, 380–480 Vac
5 Amp, IP20/UL Open Type,EMC 4 Class
(+DBIN) Brake Chopper, 50 Hz,MI02
Other options according to Model code

Model code: VACON0020-3L-0005-4+QPES+DLFI

132H5591

VACON0020-1L-0002-2+DLCN

Frequency Converter
VACON0020-1L-0002-2+DLCNMI01-0002-2+IP20+EMC4
(0020) Vacon 020
1 Phase AC Input, 208–240 Vac
2 Amp, IP20/UL Open Type,EMC 4 Class
(+DBNO) No Brake, 50 Hz,MI01
Other options according to Model code

Model code: VACON0020-1L-0002-2+DLCN

132H5987

VACON0020-3L-0005-4+QPES+DLDE

Frequency Converter
VACON0020-3L-0005-4+QPES+DLDEMI02-0005-4+IP20+EMC4
(0020) Vacon 020
3 Phase AC Input, 380–480 Vac
5 Amp, IP20/UL Open Type,EMC 4 Class
(+DBIN) Brake Chopper, 50 Hz,MI02
Other options according to Model code

Model code: VACON0020-3L-0005-4+QPES+DLDE

132H5988

VACON0020-3L-0012-4+QPES+DLDE

Frequency Converter
VACON0020-3L-0012-4+QPES+DLDEMI03-0012-4+IP20+EMC4
(0020) Vacon 020
3 Phase AC Input, 380–480 Vac
12 Amp, IP20/UL Open Type,EMC 4 Class
(+DBIN) Brake Chopper, 50 Hz,MI03
Other options according to Model code

Model code: VACON0020-3L-0012-4+QPES+DLDE

View: