AAF-0073B04-350AE20+VD05

137U1097

AAF 007 3~, Advanced Active Filter
AAF-0073B04-350AE20+VD05
380-480 V AC 350 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: 800 A
AAF02
Other options according to model code

Model code: AAF-0073B04-350AE20+VD05
Re-configure

Product details

Gross weight 108.2 Kilogram
Net weight 96.2 Kilogram
EAN 5715253693798

 

HELP CHAR 87D48D7214955
Product View (Switch) GLBL Globad (Standard)
Product group AAF-007 AAF 007
Product type 3B 3~, Advanced Active Filter
Mains voltage 04 380-480 V AC
Current rating -350A 350 A
Protection rating E20 IP20/Open Type
Mains input device +AJXX None
Control panel +BFXX None
Product software ID +ECXXX Latest released version
Documentation language +EHXX Multi-language
Door Signal lights +IIXX None
Current Transducer +VD05 800 A
Frame designation AAF02 AAF02
Product View (Default) Global (Standard)
Modelcode01 AAF-0073B04-350AE20
Modelcode03 +VD05
Typecode Part 1 AAF-0073B04-350AE20
Typecode Part 2 -000141238
Product Hierarchy 87D48D7214955
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 108.2
Calculated Net Weight [kg] 96.2
Helping cstic for weight calc 0
Salescode part 1 AAF-0073B04-350AE20 AAF-0073B04-350AE20
Recommended Factory ERR01 Cannot Determine Vendor
Vendor ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01
ECCN EU Y901 Y901
ECCN US EAR99 EAR99

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality