Shows 1 product(s)

060-313066

Differential pressure switch, CAS155

Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 22