The coils for the Danfoss High-Pressure Pumps valves are high-performance and reliable coils based on more than 50 years manufacturing of solenoid valves. The coils are designed for the VDH and VDHT High-Pressure solenoid valve program and are available with many different options. For information about other coil types not listed in this data sheet, please contact the Danfoss High-Pressure Systems sales department. The Clip-on fastening system ensures a faultless installation. A Danfoss Clip-on coil can be mounted without the use any tools, and it is simple to dismount the coil by means of a screwdriver.
Shows 23 product(s)
Magnetic coils, BB024AS
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Enclosure rating IP: IP00
Magnetic coils, BB240AS
Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Enclosure rating IP: IP00
Magnetic coils, BY024CS
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Enclosure rating IP: IP00
Magnetic coils, BY240CS
Electrical connection: DIN Spade, Supply voltage [V] AC: 208, Enclosure rating IP: IP00
Magnetic coils, BY120CS
Electrical connection: DIN Spade, Supply voltage [V] AC: 110, Enclosure rating IP: IP00
Magnetic coils, BE
Electrical connection: Terminal box, Supply voltage [V] DC: 24, Enclosure rating IP: IP67
Magnetic coils, BE012DS
Electrical connection: Terminal box, Supply voltage [V] DC: 12, Enclosure rating IP: IP67
Magnetic coils, BE024DS
Electrical connection: Terminal box, Supply voltage [V] DC: 24, Enclosure rating IP: IP67
Magnetic coils, BF048AS
Electrical connection: Cable, Supply voltage [V] AC: 48, Enclosure rating IP: IP20
Magnetic coils, BE
Electrical connection: EN 175301-803, Supply voltage [V] AC: 240, Supply voltage [V] DC: 240, Enclosure rating IP: IP67