Shows 5 product(s)
RAVI-VMT, PN 10, DN 15, 1.6 m³/h, 43 °C - 65 °C, 2 m, External Thread
RAVI-VMT PN10 15/1,6 43-65/2m ext. thr
RAVI-VMT, DN 20, 2.4 m³/h, 43 °C - 65 °C, 2 m, External Thread
RAVI-VMT PN10 20/2,4 43-65/2m ext. thr
RAVI-VMT, PN 10, DN 20, 5 m³/h, 43 °C - 65 °C, 2 m, External Thread
RAVI-VMT PN10 20/5 43-65/2m ext. thread
RAVI-VMT, PN 10, DN 25, 8 m³/h, 43 °C - 65 °C, 2 m, External Thread
RAVI-VMT PN10 25/8 43-65/2m ext. thread
RAVI-KOVM, PN 10, DN 15, 2 m³/h, 43 °C - 65 °C, 2 m, Internal thread
RAVI-KOVM PN10 15/2 43-65/2m int. thr