SAVD is a self-acting safety pressure reduction controller primarily for use in district heating systems. The controller is normally opened and closes on rising pressure. It is used for pressure reduction control and as a protection against excess pressure behind the valve. The controller has a control valve, an actuator with two control diaphragms and a spring(s) for pressure setting.
Shows 23 product(s)
Function: Safety press. reduction controller (SAV), SAVD, PN 25, DN 15, 4 m³/h, 1 bar - 5 bar, External Thread, G 3/4 A, Mounting version: Free
SAVD PN25 15/4 1-5 thread flow/return
Function: Safety press. reduction controller (SAV), SAVD, PN 25, DN 20, 6.3 m³/h, 1 bar - 5 bar, External Thread, G 1 A, Mounting version: Free
SAVD PN25 20/6,3 1-5 thread flow/return
Function: Safety press. reduction controller (SAV), SAVD, PN 25, DN 25, 8 m³/h, 1 bar - 5 bar, External Thread, G 1 1/4 A, Mounting version: Free
SAVD PN25 25/8 1-5 thread flow/return
Function: Safety press. reduction controller (SAV), SAVD, PN 25, DN 32, 12.5 m³/h, 1 bar - 5 bar, External Thread, G 1 3/4 A, Mounting version: Free
SAVD PN25 32/12,5 1-5 thread flow/ret
Function: Safety press. reduction controller (SAV), SAVD, PN 25, DN 15, 4 m³/h, 3 bar - 12 bar, External Thread, G 3/4 A, Mounting version: Free
SAVD PN25 15/4 3-12 thread flow/ret
Function: Safety press. reduction controller (SAV), SAVD, PN 25, DN 20, 6.3 m³/h, 3 bar - 12 bar, External Thread, G 1 A, Mounting version: Free
SAVD PN25 20/6,3 3-12 thread flow/ret
Function: Safety press. reduction controller (SAV), SAVD, PN 25, DN 32, 12.5 m³/h, 3 bar - 12 bar, External Thread, G 1 3/4 A, Mounting version: Free
SAVD PN25 32/12,5 3-12 thread flow/ret
Function: Safety press. reduction controller (SAV), SAVD, PN 25, DN 32, 12.5 m³/h, 1 bar - 5 bar, Flange, Mounting version: Free
SAVD PN25 32/12,5 1-5 flange flow/ret
Function: Safety press. reduction controller (SAV), SAVD, PN 25, DN 40, 20 m³/h, 1 bar - 5 bar, Flange, Mounting version: Free
SAVD PN25 40/20 1-5 flange flow/return