AVQM is a self-acting flow controller with integrated control valve developed for the use in district heating / cooling systems. The controller prevents flow to exceed set max flow. In a combination with electrical actuators AMV(E) and ECL electronic controllers the flow and temperature can be controlled to achieve highest energy savings. AVQM has a control valve with adjustable flow limiter, connection neck for electrical actuator and a pressure actuator with one control diaphragm.
Shows 8 product(s)
AVQM, PN 16, DN 15, Flow rate [m³/h]: 0.01 - 0.18, External Thread, G 3/4 A, Mounting version: Free
AVQM PN16 15/0,4 /0,2 thread flow/ret
AVQM, PN 16, DN 15, Flow rate [m³/h]: 0.02 - 0.4, External Thread, G 3/4 A, Mounting version: Free
AVQM PN16 15/1 /0,2 thread flow/ret
AVQM, PN 16, DN 15, Flow rate [m³/h]: 0.03 - 0.9, External Thread, G 3/4 A, Mounting version: Free
AVQM PN16 15/1,6 /0,2 thread flow/ret
AVQM, PN 16, DN 15, Flow rate [m³/h]: 0.07 - 1.6, External Thread, G 3/4 A, Mounting version: Free
AVQM PN16 15/2,5 /0,2 thread flow/ret
AVQM, PN 16, DN 15, Flow rate [m³/h]: 0.07 - 2.4, External Thread, G 3/4 A, Mounting version: Free
AVQM PN16 15/4 /0,2 thread flow/ret
AVQM, PN 16, DN 20, Flow rate [m³/h]: 0.16 - 3.5, External Thread, G 1 A, Mounting version: Free
AVQM PN16 20/6,3 /0,2 thread flow/ret
AVQM, PN 16, DN 25, Flow rate [m³/h]: 0.2 - 4.5, External Thread, G 1 1/4 A, Mounting version: Free
AVQM PN16 25/8 /0,2 thread flow/ret
AVQM, PN 16, DN 32, Flow rate [m³/h]: 0.16 - 6, External Thread, G 1 3/4 A, Mounting version: Free
AVQM PN16 32/10 /0,2 thread flow/ret